Alternate Catalog No. : KXTAE9PINCON
Catalog No. : 1SDA066411R1
Description: CONN PLUG-SOCK. SWITC 9PIN XT1..XT4
UPC: 8015644003210
CONNECTORS PLUG-SOCKET SWITCHBOARD 9PIN XT1..XT4
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Product Main Type |
Accessories - Other |
Frame size |
XT1 |
Extended Product Type |
CONNECT. PLUG-SOCK. SWITC. 9PIN XT1..XT4 |
Standards |
IEC |
Approvals
Certification |
IEC 6947-2 |