text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXTCUVRCW7

Catalog No. : 1SDA066408R1

Description:  UVR-C XT2-XT4 W 480-525 VAC UL/CSA

UPC: 8015644692599

UNDERVOLTAGE RELEASE WIRED 480...525V AC FOR WITHDRAWABLE CIRCUIT-BREAKER XT2-XT4
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Undervoltage Release (UVR)

Product Main Type

Accessories - Electrical and Aux Contacts

Frame size

XT2
XT4

Extended Product Type

UVR-C XT2-XT4 W 480-525 Vac

Standards

IEC

Rated Voltage (V)

480 ... 525 V AC

Approvals

Certification

IEC 6947-2