text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXTCUVRCW4

Catalog No. : 1SDA066405R1

Description:  UVR-C XT2-XT4 W 110-127A125D UL/CSA

UPC: 8015644003159

UNDERVOLTAGE RELEASE WIRED 110...127V AC-110...125V DC FOR WITHDRAWABLE CIRCUIT-BREAKER XT2-XT4
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Undervoltage Release (UVR)

Product Main Type

Accessories - Electrical and Aux Contacts

Frame size

XT2
XT4

Extended Product Type

UVR-C XT2-XT4 W 110-127Vac-110-125Vdc

Standards

IEC

Rated Voltage (V)

110 ... 127 V AC
110 ... 125 V DC

Approvals

Certification

IEC 6947-2