text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXTCUVRCW3

Catalog No. : 1SDA066404R1

Description:  UVR-C XT2-XT4 W 60 VAC/DC UL/CSA

UPC: 8015644692575

UNDERVOLTAGE RELEASE WIRED 60V AC-DC FOR WITHDRAWABLE CIRCUIT-BREAKER XT2-XT4
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Undervoltage Release (UVR)

Product Main Type

Accessories - Electrical and Aux Contacts

Frame size

XT2
XT4

Extended Product Type

UVR-C XT2-XT4 W 60 Vac/dc

Standards

IEC

Rated Voltage (V)

60 V AC
60 V DC

Approvals

Certification

IEC 6947-2