text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXTAUVRCFP6

Catalog No. : 1SDA066400R1

Description:  UVR-C XT1..XT4 F/P 380-440 A UL/CSA

UPC: 8015644692551

UNDERVOLTAGE RELEASE WIRED 380...440V AC FOR C.BREAKER FIXED-PLUG-IN XT1..XT4
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Undervoltage Release (UVR)

Product Main Type

Accessories - Electrical and Aux Contacts

Frame size

XT1
XT2
XT3
XT4

Extended Product Type

UVR-C XT1..XT4 F/P 380-440 Vac

Standards

IEC

Rated Voltage (V)

380 ... 440 V AC

Approvals

Certification

IEC 6947-2