text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXTAUVRCFP5

Catalog No. : 1SDA066399R1

Description:  UVR-C XT1..XT4F/P220-240A250DUL/CSA

UPC: 8015644003098

UNDERVOLTAGE RELEASE WIRED 220...240V AC-220...250V DC FOR C.BREAKER FIXED-PLUG-IN XT1..XT4
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Undervoltage Release (UVR)

Product Main Type

Accessories - Electrical and Aux Contacts

Frame size

XT1
XT2
XT3
XT4

Extended Product Type

UVR-C XT1..XT4 F/P 220-240Vac-220-250Vdc

Standards

IEC

Rated Voltage (V)

220 ... 240 V AC
220 ... 250 V DC

Approvals

Certification

IEC 6947-2