text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXTAUVR6

Catalog No. : 1SDA066393R1

Description:  UVR XT1..XT4 380-440 VAC UL/CSA

UPC: 8015644003036

UNDERVOLTAGE RELEASE 380...440V AC XT1..XT4
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Undervoltage Release (UVR)

Product Main Type

Accessories - Electrical and Aux Contacts

Frame size

XT1
XT2
XT3
XT4

Extended Product Type

UVR XT1..XT4 380-440 Vac

Standards

IEC

Rated Voltage (V)

380 ... 440 V AC

Approvals

Certification

IEC 6947-2