text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXTAUVR4

Catalog No. : 1SDA066391R1

Description:  UVR XT1..XT4 110-127A110-125DUL/CSA

UPC: 8015644003012

UNDERVOLTAGE RELEASE 110...127V AC-110...125V DC XT1..XT4
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Undervoltage Release (UVR)

Product Main Type

Accessories - Electrical and Aux Contacts

Frame size

XT1
XT2
XT3
XT4

Extended Product Type

UVR XT1..XT4 110-127Vac-110-125Vdc

Standards

IEC

Rated Voltage (V)

110 ... 127 V AC
110 ... 125 V DC

Approvals

Certification

IEC 6947-2