Alternate Catalog No. : KXTAUVR1
Catalog No. : 1SDA066389R1
Description: UVR XT1..XT4 24-30 VAC/DC UL/CSA
UPC: 8015644692506
UNDERVOLTAGE RELEASE 24...30V AC-DC XT1..XT4
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
Undervoltage Release (UVR) |
|
Product Main Type |
Accessories - Electrical and Aux Contacts |
|
Frame size |
XT1 |
|
Extended Product Type |
UVR XT1..XT4 24-30 Vac/dc |
|
Standards |
IEC |
|
Rated Voltage (V) |
24 ... 30 V AC |
Approvals
|
Certification |
IEC 6947-2 |