text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXTCSORCWF

Catalog No. : 1SDA066333R1

Description:  SOR-C XT2-XT4 W 380-440 VAC UL/CSA

UPC: 8015644002404

SHUNT OPENING RELEASE WIRED 380-440V AC FOR WITHDRAWABLE XT2-XT4
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Shunt Trip

Product Main Type

Accessories - Electrical and Aux Contacts

Frame size

XT2
XT4

Extended Product Type

SOR-C XT2-XT4 W 380-440 Vac

Standards

IEC

Rated Voltage (V)

380 ... 440 V AC

Approvals

Certification

IEC 6947-2