text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXTCSORCWB

Catalog No. : 1SDA066329R1

Description:  SOR-C XT2-XT4 W 24-30 VAC/DC UL/CSA

UPC: 8015644002367

SHUNT OPENING RELEASE WIRED 24-30V AC-DC FOR WITHDRAWABLE XT2-XT4
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Shunt Trip

Product Main Type

Accessories - Electrical and Aux Contacts

Frame size

XT2
XT4

Extended Product Type

SOR-C XT2-XT4 W 24-30 Vac/dc

Standards

IEC

Rated Voltage (V)

24 ... 30 V AC
24 ... 30 V DC

Approvals

Certification

IEC 6947-2