text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXTASORCFPG

Catalog No. : 1SDA066327R1

Description:  SOR-C XT1..XT4 F/P 480-525 A UL/CSA

UPC: 8015644692209

SHUNT OPENING RELEASE WIRED 480-525V AC FOR FIXED-PLUG-IN XT1..XT4
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Shunt Trip

Product Main Type

Accessories - Electrical and Aux Contacts

Frame size

XT1
XT2
XT3
XT4

Extended Product Type

SOR-C XT1..XT4 F/P 480-525 Vac

Standards

IEC

Rated Voltage (V)

480 ... 525 V AC

Approvals

Certification

IEC 6947-2