text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXTASORCFPC

Catalog No. : 1SDA066323R1

Description:  SOR-C XT1..XT4 F/P 48-60 A/D UL/CSA

UPC: 8015644692186

SHUNT OPENING RELEASE WIRED 48...60V AC-DC FOR FIXED-PLUG-IN XT1..XT4
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Shunt Trip

Product Main Type

Accessories - Electrical and Aux Contacts

Frame size

XT1
XT2
XT3
XT4

Extended Product Type

SOR-C XT1..XT4 F/P 48-60 Vac/dc

Standards

IEC

Rated Voltage (V)

48 ... 60 V AC
48 ... 60 V DC

Approvals

Certification

IEC 6947-2