text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXTASORG

Catalog No. : 1SDA066319R1

Description:  SOR XT1..XT4 480-525 VAC UL/CSA

UPC: 8015644692162

SHUNT OPENING RELEASE 480-525V AC XT1..XT4
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Shunt Trip

Product Main Type

Accessories - Electrical and Aux Contacts

Frame size

XT1
XT2
XT3
XT4

Extended Product Type

SOR XT1..XT4 480-525 Vac

Standards

IEC

Rated Voltage (V)

480 ... 525 V AC

Approvals

Certification

IEC 6947-2