Alternate Catalog No. : KXT4ADP-4
Catalog No. : 1SDA066312R1
Description: ADP MONT. FIXED TERM. X PF XT4 4P
UPC: 8015644692131
ADAPTOR FOR MONTAGE FIXED TERMINALS FOR FIXED PART FOUR-POLE XT4
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
Fixed Part Adapter |
|
Product Main Type |
Accessories - Plug-in and Withdrawable |
|
Frame size |
XT4 |
|
Extended Product Type |
ADP MONT. FIXED TERM. x PF XT4 4p |
|
Standards |
IEC |
|
Number of Poles |
4 |
Approvals
|
Certification |
IEC 6947-2 |