Alternate Catalog No. : KXT3EADP-4
Catalog No. : 1SDA066310R1
Description: ADP MONT. FIXED TERM. X PF XT3 4P
UPC: 8015644692124
ADAPTOR FOR MONTAGE FIXED TERMINALS FOR FIXED PART FOUR-POLE XT3
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Fixed Part Adapter |
Product Main Type |
Accessories - Plug-in and Withdrawable |
Frame size |
XT3 |
Extended Product Type |
ADP MONT. FIXED TERM. x PF XT3 4p |
Standards |
IEC |
Number of Poles |
4 |
Approvals
Certification |
IEC 6947-2 |