Alternate Catalog No. : KXT3EADP-3
Catalog No. : 1SDA066309R1
Description: ADP MONT. FIXED TERM. X PF XT3 3P
UPC: 8015644002077
ADAPTOR FOR MONTAGE FIXED TERMINALS FOR FIXED PART THREE-POLE XT3
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Fixed Part Adapter |
Product Main Type |
Accessories - Plug-in and Withdrawable |
Frame size |
XT3 |
Extended Product Type |
ADP MONT. FIXED TERM. x PF XT3 3p |
Standards |
IEC |
Approvals
Certification |
IEC 6947-2 |