Alternate Catalog No. : KXT2ADP-4
Catalog No. : 1SDA066308R1
Description: ADP MONT. FIXED TERM. X PF XT2 4P
UPC: 8015644692117
ADAPTOR FOR MONTAGE FIXED TERMINALS FOR FIXED PART FOUR-POLE XT2
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Fixed Part Adapter |
Product Main Type |
Accessories - Plug-in and Withdrawable |
Frame size |
XT2 |
Extended Product Type |
ADP MONT. FIXED TERM. x PF XT2 4p |
Standards |
IEC |
Number of Poles |
4 |
Approvals
Certification |
IEC 6947-2 |