Alternate Catalog No. : KXT2ADP-3
Catalog No. : 1SDA066307R1
Description: ADP MONT. FIXED TERM. X PF XT2 3P
UPC: 8015644002053
ADAPTOR FOR MONTAGE FIXED TERMINALS FOR FIXED PART THREE-POLE XT2
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Fixed Part Adapter |
Product Main Type |
Accessories - Plug-in and Withdrawable |
Frame size |
XT2 |
Extended Product Type |
ADP MONT. FIXED TERM. x PF XT2 3p |
Standards |
IEC |
Approvals
Certification |
IEC 6947-2 |