Alternate Catalog No. : KXTCEKLSRONFPW
Catalog No. : 1SDA066300R1
Description: KL-S RON FP W XT2-XT4 KYLK.EQ.FEL.A
UPC: 8015644692087
KEY LOCK RONIS EQUAL FELLOW A IN INSERTED / WITHDRAWN POSITION FOR WITHDRAWABLE FIXED PART XT2-XT4
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Keylock |
Product Main Type |
Accessories - Mechanical |
Frame size |
XT2 |
Extended Product Type |
KL-S RONIS FP W XT2-XT4 KEY LO.EQ.FEL.A |
Standards |
IEC |
Approvals
Certification |
IEC 6947-2 |