Alternate Catalog No. : KXTCEKLSFPW
Catalog No. : 1SDA066294R1
Description: KL-S FP W XT2-XT4 KEY LK EQ.N.20005
UPC: 8015644692063
KEY LOCK EQUAL N.20005 IN INSERTED / WITHDRAWN POSITION FOR WITHDRAWABLE FIXED PART BETWEEN 2 C.BREAKER XT2-XT4
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Keylock |
Product Main Type |
Accessories - Mechanical |
Frame size |
XT2 |
Extended Product Type |
KL-S FP W XT2-XT4 KEY LOCK EQ.N.20005 |
Standards |
IEC |
Approvals
Certification |
IEC 6947-2 |