Alternate Catalog No. : KXT4EPMPRC-4
Catalog No. : 1SDA066291R1
Description: KIT P MP RC XT4 4P
UPC: 8015644002015
KIT CONVERSION FOR MOVING PART PLUG-IN FOUR-POLE WITH RESIDUAL CURRENT XT4
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Terminals/lugs |
Product Main Type |
Accessories - Lugs, Terminals |
Frame size |
XT4 |
Extended Product Type |
KIT P MP RC XT4 4p |
Standards |
IEC |
Number of Poles |
4 |
Approvals
Certification |
IEC 6947-2 |