Alternate Catalog No. : KXT2FPPTOFPW
Catalog No. : 1SDA066288R1
Description: KIT FP XT2 TO FP XT2 W
UPC: 8015644001988
KIT CONVERSION FOR FIXED PART OF PLUG-IN IN WITHDRAWABLE XT2
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Terminals/lugs |
Product Main Type |
Accessories - Lugs, Terminals |
Frame size |
XT2 |
Extended Product Type |
KIT FP XT2 W |
Standards |
IEC |
Approvals
Certification |
IEC 6947-2 |