Alternate Catalog No. : KXT2WMP-4
Catalog No. : 1SDA066285R1
Description: KIT W MP XT2 4P
UPC: 8015644692025
KIT CONVERSION FOR MOVING PART WITHDRAWABLE FOUR-POLE XT2
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Terminals/lugs |
Product Main Type |
Accessories - Lugs, Terminals |
Frame size |
XT2 |
Extended Product Type |
KIT W MP XT2 4p |
Standards |
IEC |
Number of Poles |
4 |
Approvals
Certification |
IEC 6947-2 |