Alternate Catalog No. : KXT1ERFP-4
Catalog No. : 1SDA066269R1
Description: KIT R FP XT1 4 PIECES
UPC: 8015644691943
REAR TERMINALS ADJUSTABLE 4pcs FOR FIXED PART XT1
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Rear Terminals for Fixed Part |
Product Main Type |
Accessories - Lugs, Terminals |
Frame size |
XT1 |
Extended Product Type |
KIT R FP XT1 4pcs |
Standards |
IEC |
Number of Poles |
4 |
Approvals
Certification |
IEC 6947-2 |