Alternate Catalog No. : KXT3EEFFP-3
Catalog No. : 1SDA066264R1
Description: KIT EF FP XT3 3 PIECES
UPC: 8015644691929
EXTENDED FRONT TERMINALS 3pcs FOR FIXED PART XT3
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Front Extended Terminals |
Product Main Type |
Accessories - Lugs, Terminals |
Frame size |
XT3 |
Extended Product Type |
KIT EF FP XT3 3pcs |
Standards |
IEC |
Number of Poles |
3 |
Approvals
Certification |
IEC 6947-2 |