Alternate Catalog No. : KXT2EEFFP-4
Catalog No. : 1SDA066263R1
Description: KIT EF FP XT2 4 PIECES
UPC: 8015644001735
EXTENDED FRONT TERMINALS 4pcs FOR FIXED PART XT2
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Front Extended Terminals |
Product Main Type |
Accessories - Lugs, Terminals |
Frame size |
XT2 |
Extended Product Type |
KIT EF FP XT2 4pcs |
Standards |
IEC |
Number of Poles |
4 |
Approvals
Certification |
IEC 6947-2 |