text.skipToContent text.skipToNavigation

Alternate Catalog No. : KA2PBL-4

Catalog No. : 1SDA066198R1

Description:  PB 80MM 6PCS A2 4P

UPC: 8015644001018

Descriptors

Category

Formula

Specifications

Product Type

Accessories

Frame Type

A2

Wire Size

80 MM2

Required Quantity

6 Pieces

Accessory Type

Phase Separator

Approvals

Certification

UL