text.skipToContent text.skipToNavigation

Alternate Catalog No. : KA1PBL-4

Catalog No. : 1SDA066197R1

Description:  PB 50MM 6PCS A1 4P

UPC: 8015644691592

Descriptors

Category

Formula

Specifications

Product Type

Accessories

Frame Type

A1

Wire Size

50 MM2

Required Quantity

6 Pieces

Accessory Type

Phase Separator

Approvals

Certification

UL