text.skipToContent text.skipToNavigation

Alternate Catalog No. : KA2PBL-3

Catalog No. : 1SDA066195R1

Description:  PB 80MM 4PCS A2 3P

UPC: 8015644691585

Descriptors

Category

Formula

Specifications

Product Type

Accessories

Frame Type

A2

Wire Size

80 MM2

Required Quantity

4 Pieces

Accessory Type

Phase Separator

Approvals

Certification

UL