text.skipToContent text.skipToNavigation

Alternate Catalog No. : KA2PBH-2

Catalog No. : 1SDA066193R1

Description:  PB 100MM 2PCS A1-A2 1P-2P

UPC: 8015644691578

Descriptors

Category

Formula

Specifications

Product Type

Accessories

Frame Type

A1
A2

Wire Size

100 MM2

Required Quantity

2 Pieces

Accessory Type

Phase Separator

Approvals

Certification

UL