text.skipToContent text.skipToNavigation

Alternate Catalog No. : KT3UVD2

Catalog No. : 1SDA051361R1

Description:  UVD T1-T6 - XT1-XT4 220/250V AC/DC

UPC: 8015644517823

ELECTRONIC TIME DELAY 220...250V AC-DC FOR UNDERVOLTAGE RELEASE T1..T6-XT1..XT4
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Delay device for UVR

Product Main Type

Accessories - Electrical and Aux Contacts

Frame size

XT1
XT2
XT3
XT4

Extended Product Type

UVD T1..T6 - XT1..XT4 220..250Va.c./d.c.

Standards

IEC

Rated Voltage (V)

220 ... 250 V AC
220 ... 250 V DC

Approvals

Certification

IEC 6947-2