text.skipToContent text.skipToNavigation

Alternate Catalog No. : KT3UVD7

Catalog No. : 1SDA051358R1

Description:  UVD T1..T6 - XT1..XT4 48-60VAC/DC

UPC: 8015644517793

ELECTRONIC TIME DELAY 48...60V AC-DC FOR UNDERVOLTAGE RELEAS T1..T6-XT1..XT4
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Delay device for UVR

Product Main Type

Accessories - Electrical and Aux Contacts

Frame size

XT1
XT2
XT3
XT4

Extended Product Type

UVD T1..T6 - XT1..XT4 48..60Va.c./d.c.

Standards

IEC

Rated Voltage (V)

48 ... 60 V AC
48 ... 60 V DC

Approvals

Certification

IEC 6947-2