text.skipToContent text.skipToNavigation

Alternate Catalog No. : AF265N5R-30-22-13

Catalog No. : 1SBX308342R1322

Description:  N.REV, 3P, SZ5, 100-250VAC/DC, 2/2

UPC: 7320500559505

AF265N5R-30-22-13
View More View Less

Descriptors

Category

AF Contactors

Block Contactor Type

Reversing

Specifications

Product Type

AF

General Use Rating UL/CSA

Other

Object Classification Code

Q

Terminal Type

Screw Terminals

Rated Control Circuit Voltage

Reversing

Dimensions

Product Net Weight

25.573592 LB

Product Net Depth / Length

4572 mm

Product Net Width

7112 mm

Product Net Height

6553.2 mm

Ordering

Customs Tariff Number

85364900