text.skipToContent text.skipToNavigation

Alternate Catalog No. : AF140N4R-30-22-12

Catalog No. : 1SBX307341R1222

Description:  N.REV, 3P, SZ4, 48-130VAC/DC, 2/2

UPC: 7320500559451

AF140N4R-30-22-12
View More View Less

Descriptors

Category

AF Contactors

Block Contactor Type

Reversing

Specifications

Product Type

AF

General Use Rating UL/CSA

Other

Object Classification Code

Q

Terminal Type

Screw Terminals

Rated Control Circuit Voltage

Reversing

Dimensions

Product Net Weight

9.369635 LB

Product Net Depth / Length

3200.4 mm

Product Net Width

4572 mm

Product Net Height

4511.0 mm

Ordering

Customs Tariff Number

85364900