text.skipToContent text.skipToNavigation

Alternate Catalog No. : AF305R-30-22-11

Catalog No. : 1SBX221342R1122

Description:  REV, 3P, 305A, 24-60VAC/DC, 2/2

UPC: 7320500559406

AF305R-30-22-11
View More View Less

Descriptors

Category

AF Contactors

Block Contactor Type

Reversing

Specifications

Product Type

AF

General Use Rating UL/CSA

Other

Object Classification Code

Q

Terminal Type

Screw Terminals

Rated Control Circuit Voltage

Reversing

Dimensions

Product Net Weight

25.573592 LB

Product Net Depth / Length

4572 mm

Product Net Width

7112 mm

Product Net Height

6553.2 mm

Ordering

Customs Tariff Number

85364900