text.skipToContent text.skipToNavigation

Alternate Catalog No. : AF205R-30-22-12

Catalog No. : 1SBX218342R1222

Description:  REV, 3P, 205A, 48-130VAC/DC, 2/2

UPC: 7320500559338

AF205R-30-22-12
View More View Less

Descriptors

Category

AF Contactors

Block Contactor Type

Reversing

Specifications

Product Type

AF

General Use Rating UL/CSA

Other

Object Classification Code

Q

Terminal Type

Screw Terminals

Rated Control Circuit Voltage

Reversing

Dimensions

Product Net Weight

16.314188 LB

Product Net Depth / Length

3860.8 mm

Product Net Width

5334 mm

Product Net Height

6273.8 mm

Ordering

Customs Tariff Number

85364900