Alternate Catalog No. : AF190R-30-22-13
Catalog No. : 1SBX217342R1322
Description: REV, 3P, 190A, 100-250VAC/DC, 2/2
UPC: 7320500559307
AF190R-30-22-13
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
AF Contactors |
|
Block Contactor Type |
Reversing |
Specifications
|
Product Type |
AF |
|
General Use Rating UL/CSA |
Other |
|
Object Classification Code |
Q |
|
Terminal Type |
Screw Terminals |
|
Rated Control Circuit Voltage |
Reversing |
Dimensions
|
Product Net Weight |
16.314188 LB |
|
Product Net Depth / Length |
3860.8 mm |
|
Product Net Width |
5334 mm |
|
Product Net Height |
6273.8 mm |
Ordering
|
Customs Tariff Number |
85364900 |