text.skipToContent text.skipToNavigation

Alternate Catalog No. : AF116R-30-22-13

Catalog No. : 1SBX214341R1322

Description:  REV, 3P, 116A, 100-250VAC/DC, 2/2

UPC: 7320500559222

AF116R-30-22-13
View More View Less

Descriptors

Category

AF Contactors

Block Contactor Type

Reversing

Specifications

Product Type

AF

General Use Rating UL/CSA

Other

Object Classification Code

Q

Terminal Type

Screw Terminals

Rated Control Circuit Voltage

Reversing

Dimensions

Product Net Weight

9.369635 LB

Product Net Depth / Length

3200.4 mm

Product Net Width

4572 mm

Product Net Height

4511.0 mm

Ordering

Customs Tariff Number

85364900