Alternate Catalog No. : VMDP-1
Catalog No. : 1SBX193100R0000
Description: DEF PURPOSE CONTR MECH INTLK
UPC: 662019109701
Interlock Device to interconnect two DP contactor devices
View More
View Less
Descriptors
|
Category |
Definite Purpose Contactor |
Specifications
|
Product Type |
Accessory |
|
Bulk Pack |
Single |
|
Order Multiple |
1 |
Classifications
|
UL / cUL Certifcation |
UL / cUL _ E224401 |
Dimensions
|
Width |
0.5 in. |
|
Weight |
0.25 lb. |
Operating Performance
|
Operating temperature |
-40…+65 oC |
Ordering
|
Customs Tariff Number |
85369010 |