Alternate Catalog No. : CADP90-11
Catalog No. : 1SBX191220R0011
Description: AUX CONTACT,1NO,1NC,DP75,90
UPC: 804325561280
Form "Z" SPDT Aux Contact 1NO 1NC. Fits 50-90Amp Frame size
View More
View Less
Descriptors
|
Category |
Definite Purpose Contactor |
Specifications
|
Product Type |
Accessory |
|
Bulk Pack |
Single |
|
Order Multiple |
1 |
|
Termination |
0.25 " QC |
Classifications
|
UL / cUL Certifcation |
UL / cUL _ E224401 |
Dimensions
|
Width |
0.5 in. |
|
Weight |
0.25 lb. |
Operating Performance
|
Operating temperature |
-40…+65 oC |
Ordering
|
Customs Tariff Number |
85369010 |