Alternate Catalog No. : CADP40-20
Catalog No. : 1SBX191130R0020
Description: AUXILIARY CONTACT 2 FORM C, DPDT
UPC: 888614086494
Double Form "C". Qty 2 Aux Contact SPDT. Fits 20-40Amps frames
View More
View Less
Descriptors
Category |
Definite Purpose Contactor |
Specifications
Product Type |
Accessory |
Bulk Pack |
Single |
Order Multiple |
1 |
Termination |
0.25 " QC |
Classifications
UL / cUL Certifcation |
UL / cUL _ E224401 |
Dimensions
Width |
0.5 in. |
Weight |
0.4 lb. |
Operating Performance
Operating temperature |
-40…+65 oC |
Ordering
Customs Tariff Number |
85369010 |