Alternate Catalog No. : CADP40-11
Catalog No. : 1SBX191120R0011
Description: AUX CONTACT,1NO,1NC,DP20,25,30,40,
UPC: 662019758497
Form "Z" SPDT Aux Contact 1NO 1NC. Fits 20-40Amp Frame size
View More
View Less
Descriptors
Category |
Definite Purpose Contactor |
Specifications
Product Type |
Accessory |
Bulk Pack |
Single |
Order Multiple |
1 |
Termination |
0.25 " QC |
Classifications
UL / cUL Certifcation |
UL / cUL _ E224401 |
Dimensions
Width |
0.5 in. |
Weight |
0.4 lb. |
Operating Performance
Operating temperature |
-40…+65 oC |
Ordering
Customs Tariff Number |
85369010 |