text.skipToContent text.skipToNavigation

Alternate Catalog No. : DP90C3P-F

Catalog No. : 1SBX108300R1100

Description:  DP,90A,3P,24VAC

UPC: 804325608503

DP90C3P-F DP contactor provide outstanding performance in various HVAC, Food service equipment, refrigeration and welding applications and meet all relevant standards, including UL, CSA and IEC. Industry standard mounting plate provides easily accessible mounting holes.
View More View Less

Descriptors

Category

Definite Purpose Contactor

Specifications

Product Type

DP Contactor

Amps Frame

90 A

Poles

3P

Coil Voltage

24VAC

Bulk Pack

Single

Special Termination

Standard

Order Multiple

1

Termination

#14-1 AWG lug with dual quick connectors

Classifications

UL / cUL Certifcation

UL / cUL _ E224401

Dimensions

Length

5.118 in.

Width

5.263 in.

Height

7 in.

Weight

3.3 lb.

Operating Performance

Operating temperature

-40…+65 oC

Insulation Class

130 oC Class B

Ordering

Customs Tariff Number

85365080