Alternate Catalog No. : DPE50C3P-81
Catalog No. : 1SBX105300R2100
Description: DP CONTR, 50A,3P, COIL24VDC
UPC: 888614854741
Descriptors
|
Category |
Definite Purpose Contactor |
Specifications
|
Product Type |
DP Contactor |
|
Amps Frame |
50 A |
|
Poles |
3P |
|
Coil Voltage |
24VDC |
|
Bulk Pack |
Single |
|
Special Termination |
Standard |
|
Order Multiple |
1 |
|
Termination |
#14-2 lug with dual Quick Connectors |
Classifications
|
UL / cUL Certifcation |
UL / cUL _ E224401 |
Dimensions
|
Length |
3.77 in. |
|
Width |
3.26 in. |
|
Height |
3.3 in. |
|
Weight |
1.4 lb. |
Operating Performance
|
Operating temperature |
-40…+65 oC |
|
Insulation Class |
130 oC Class B |
Ordering
|
Customs Tariff Number |
85365080 |