Alternate Catalog No. : DP40C4P-F
Catalog No. : 1SBX104400R1100
Description: DP CONTR,40A,4P,24/60
UPC: 662019754352
Descriptors
|
Category |
Definite Purpose Contactor |
Specifications
|
Product Type |
DP Contactor |
|
Amps Frame |
40 A |
|
Poles |
4P |
|
Coil Voltage |
24VAC |
|
Bulk Pack |
Single |
|
Special Termination |
Standard |
|
Order Multiple |
1 |
|
Termination |
#14-4 AWG lug with dual Quick connectors |
Classifications
|
UL / cUL Certifcation |
UL / cUL _ E224401 |
Dimensions
|
Length |
3.77 in. |
|
Width |
2.76 in. |
|
Height |
3.04 in. |
|
Weight |
1.25 lb. |
Operating Performance
|
Operating temperature |
-40…+65 oC |
|
Insulation Class |
130 oC Class B |
Ordering
|
Customs Tariff Number |
85365080 |