text.skipToContent text.skipToNavigation

Alternate Catalog No. : DPE40C3P-81

Catalog No. : 1SBX104300R2100

Description:  DP CONTR, 40A,3P, COIL24VDC

UPC: 662019264349

Descriptors

Category

Definite Purpose Contactor

Specifications

Product Type

DP Contactor

Amps Frame

40 A

Poles

3P

Coil Voltage

12VDC

Bulk Pack

Single

Special Termination

Standard

Order Multiple

1

Classifications

UL / cUL Certifcation

UL / cUL _ E224401

Dimensions

Length

3.77 in.

Width

3.26 in.

Height

3.3 in.

Weight

1.4 lb.

Operating Performance

Operating temperature

-40…+65 oC

Insulation Class

130 oC Class B

Ordering

Customs Tariff Number

85365080