text.skipToContent text.skipToNavigation

Alternate Catalog No. : DP30C3P-1S

Catalog No. : 1SBX103390R1202

Description:  CONT. DP 30A 3P COIL 120VAC

UPC: 888614086807

Descriptors

Category

Definite Purpose Contactor

Specifications

Product Type

DP Contactor

Amps Frame

30 A

Poles

3P

Coil Voltage

12VDC

Bulk Pack

Single

Special Termination

Standard

Order Multiple

1

Classifications

UL / cUL Certifcation

UL / cUL _ E224401

Dimensions

Length

3.77 in.

Width

3.26 in.

Height

3.3 in.

Weight

1.4 lb.

Operating Performance

Operating temperature

-40…+65 oC

Insulation Class

130 oC Class B

Ordering

Customs Tariff Number

85365080