text.skipToContent text.skipToNavigation

Alternate Catalog No. : DP30C2P-2/B

Catalog No. : 1SBX103200B1300

Description:  DPCONTR,30A,2P,240/208V,BULK

UPC: 662019799902

DP30C2P-2/B DP contactor provide outstanding performance in various HVAC, Food service equipment, refrigeration and welding applications and meet all relevant standards, including UL, CSA and IEC. Industry standard mounting plate provides easily accessible mounting holes.
View More View Less

Descriptors

Category

Definite Purpose Contactor

Specifications

Product Type

DP Contactor

Amps Frame

30 A

Poles

2P

Coil Voltage

208/240Vac

Bulk Pack

Bulk Pack

Special Termination

Standard

Order Multiple

50

Termination

#10-32 combo screw with Quad quick connector

Classifications

UL / cUL Certifcation

UL / cUL _ E224401

Dimensions

Length

2.07 in.

Width

3.26 in.

Height

2.36 in.

Weight

0.6 lb.

Operating Performance

Operating temperature

-40…+65 oC

Insulation Class

130 oC Class B

Ordering

Customs Tariff Number

85365080