text.skipToContent text.skipToNavigation

Alternate Catalog No. : DPE25C3P-81

Catalog No. : 1SBX102300R2100

Description:  DP CONTR, 25A,3P, COIL24VDC

UPC: 888614854703

DPE25C3P-81 DP contactor provide outstanding performance in various HVAC, Food service equipment, refrigeration and welding applications and meet all relevant standards, including UL, CSA and IEC. Industry standard mounting plate provides easily accessible mounting holes.
View More View Less

Descriptors

Category

Definite Purpose Contactor

Specifications

Product Type

DP Contactor

Amps Frame

25 A

Poles

3P

Coil Voltage

24VDC

Bulk Pack

Single

Special Termination

Standard

Order Multiple

1

Termination

#10-32 combo screw with dual quick connector

Classifications

UL / cUL Certifcation

UL / cUL _ E224401

Dimensions

Length

3.622 in.

Width

2.87 in.

Height

2.91 in.

Weight

1 lb.

Operating Performance

Operating temperature

-40…+65 oC

Insulation Class

130 oC Class B

Ordering

Customs Tariff Number

85365080